chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RKM 579-1M
Order ID no. U0133-431
In Stock
Price Group
D1
List Price
€45.00
Item Total
€45.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Current (A)
7
Voltage (V)
300
Approvals
UL
Cable color
Gray
Core cross-section (mm²)
0.83
Cable diameter (mm)
10.8
Cable length (m)
1
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Others
RKM 579-1M