chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKB 3T-5-SB 3T | TURCK - Your Global Automation Partner
WKB 3T-5-SB 3T
Order ID no. U0912-24
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
5
Cable quality
PVC
Connector A
Female, 1/2″-20 UNF, Right Angle
Connector B
Male, 1/2″-20 UNF, Straight
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
3
Number of Pins
3
Voltage (V)
250
In Stock
Price Group
K1
List Price
60,00 EUR
home
Turck-Shop
Others
WKB 3T-5-SB 3T
Item Total
60,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support