chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC5723-1M | TURCK - Your Global Automation Partner
RSC5723-1M
Order ID no. U3-10614
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA C22.2 No. 182.3, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
1
Cable quality
TPU
Connector A
Male, M12 x 1, Straight, A-coded
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
DeviceNet
Number of pins
5
Special features
Shielded
Voltage (V)
250
In Stock
Price Group
D1
List Price
44,00 EUR
home
Turck-Shop
Others
RSC5723-1M
Item Total
44,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support