chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S18-AN4X-0.3-AMP02-3P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive sensor
BC5-S18-AN4X-0.3-AMP02-3P
Order ID no. 100048045
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
0.3
Connector type
AMP Superseal 1.5
Construction size
⌀ 18 mm
Design
Threaded barrel
Dimensions
60 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.5
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
7.5
In Stock
Price Group
E1
List Price
175,00 EUR
Item Total
175,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-S18-AN4X-0.3-AMP02-3P
Contact Support