chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF5-S18-AN4X 10M | TURCK - Your Global Automation Partner
Capacitive sensor
BCF5-S18-AN4X 10M
Order ID no. 100051804
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
10
Construction size
⌀ 18 mm
Design
Threaded barrel
Dimensions
74 mm
Electrical connection
Cable
Function
For highly viscous media
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
228,00 EUR
home
Turck-Shop
Sensors
Capacitive Sensors
BCF5-S18-AN4X 10M
Item Total
228,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support