chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI60P2-QR20-LU4X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature Encoder With Analog Output
RI60P2-QR20-LU4X2
Order ID no. 100001833
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
Ultem
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
home
Turck-Shop
Sensors
Encoders
RI60P2-QR20-LU4X2
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
139,00 EUR
Item Total
139,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support