chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-ISM-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-ISM-Y1
Order ID no. 1046704
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, SIL 2
Cable color
Blue
Cable length (m)
0.4
Construction size
⌀ 12 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.3405 (RVS 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
Stycast
Rated switching distance (mm)
3
Switching frequency (kHz)
3
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
450,00 EUR
Item Total
450,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI3-ISM-Y1
Contact Support