chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4-G12-AP6-H1141/S156 | TURCK - Your Global Automation Partner
Inductive Sensor
BI4-G12-AP6-H1141/S156
Order ID no. 16907
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
1.5
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
125,00 EUR
home
Turck-Shop
Sensors
Inductive Sensors
BI4-G12-AP6-H1141/S156
Item Total
125,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support