chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-CRS730C-ADZ30X2-B1131 | TURCK - Your Global Automation Partner
Inductive Sensor For High Pressures
BI1.5-CRS730C-ADZ30X2-B1131
Order ID no. 4279095
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Construction size
⌀ 12,7 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
1.5
Special features
Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
1.5
In Stock
Price Group
E1
List Price
596,00 EUR
home
Turck-Shop
Sensors
Inductive Sensors
BI1.5-CRS730C-ADZ30X2-B1131
Item Total
596,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support