chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
0902285797 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
0902285797
Order ID no. 4411213
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
60 mm x 34 mm x 14,3 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Sn +
Switching element function
normally open NO
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
A1
List Price
131,00 EUR
home
Turck-Shop
Sensors
Inductive Sensors
0902285797
Item Total
131,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support