chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S-6.128 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive linear position sensor
S-6.128
Order ID no. 1590900
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Profile
Dimensions
558 mm x 35 mm x 25 mm
Electrical connection
Connector
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Measuring principle
Inductive
Measuring range (mm)
500
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
Key Features
Electrical connection
Connector
Measuring range (mm)
500
Output function
Analog output
home
Turck-Shop
Sensors
Linear Position Sensors
S-6.128
In Stock
Price Group
D1
List Price
621,00 EUR
Item Total
621,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support