chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-206A-G1/2-H1141-L160/I086 | TURCK - Your Global Automation Partner
Temperature detection Probe
TP-206A-G1/2-H1141-L160/I086
Order ID no. 100048507
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-50...200 °C
Mounting conditions
Immersion sensor
Process connection
G 1/2″ male thread
Protection class
IP67
Key Features
Electrical output
Resistance
Process connection
G 1/2″ male thread
home
Turck-Shop
Sensors
Temperature Sensors
TP-206A-G1/2-H1141-L160/I086
In Stock
Price Group
D2
List Price
84,00 EUR
Item Total
84,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support