chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-203A-CF-H1141-L200/D809 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection Probe
TP-203A-CF-H1141-L200/D809
Order ID no. 100050425
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-50
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
200
Measuring range
-50...500 °C
Mounting conditions
Immersion sensor
Output function
4-wire
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Key Features
Electrical output
Resistance
Process connection
For compression fittings, thermowell or direct mounting
In Stock
Price Group
D2
List Price
65,00 EUR
home
Turck-Shop
Sensors
Temperature Sensors
TP-203A-CF-H1141-L200/D809
Item Total
65,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support