QT50R-EU-AF2QRadar Sensor3096352Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q120RA-EU-AF2WQRadar Sensor3096355Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
Q240RA-EU-AF2LQRadar Sensor3801992Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)100000
Q240RA-EU-ILQRadar Sensor3801993Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle11° x 13°Max. range (mm)100000
Q130RA-2450-AFQRadar Sensor3806646Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)40000
T30R-1515-LKDQRadar Sensor3814006Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)25000
T30R-1515-CKIQRadar Sensor3813347Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)6000
K50RF-4030-LDQRadar Sensor3815567Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° × 30°Max. range (mm)5000
Q90R-4040-6KDQRadar Sensor3815098Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
Q90R-4040-6KUQRadar Sensor3815695Electrical connectionConnectorOutput functionPush-pull, PNP/NPN programmableMax. range (mm)20000
T30R-1515-CKUQPRadar Sensor3813345Electrical connectionCable with connectorOutput functionPNP/NPN, analog outputMax. range (mm)6000
K50RPF-4030-LDQRadar Sensor3815569Electrical connectionConnectorOutput functionPNP/NPNBeam angle40° × 30°Max. range (mm)5000