EG-VA655526/111-0800/Nexcom I/O System100000045Construction size550 x 650 x 260 mmInstallation areanon-ExModule rackMT16-NInput voltage24 VDC
EG-VA655526/111-0530/3GDexcom I/O System100004339Construction size550 x 650 x 260 mmInstallation areazone 2Module rackMT16-3GInput voltage115/230 VAC
EG-VA465526/102-0800/Nexcom I/O System6884443Construction size550 x 460 x 260 mmInstallation areanon-ExModule rackMT16-NInput voltage24 VDC
EG-VA655526/111-0212/2GD70excom I/O System100003112Construction size550 x 650 x 260 mmInstallation areazone 1Module rackMT16-2G.1Input voltage115/230 VAC
EG-VA805526/112-0936/Nexcom I/O System100001979Construction size550 x 800 x 260 mmInstallation areanon-ExModule rackMT24-NInput voltage115/230 VAC
EG-VA805526/111-0620/3GDexcom I/O System100029478Construction size550 x 800 x 260 mmInstallation areazone 2Module rackMT24-3GInput voltage115/230 VAC
EG-VA655526/112-0212/2GD60excom I/O System100003098Construction size550 x 650 x 260 mmInstallation areazone 1Module rackMT16-2G.1Input voltage115/230 VAC
EG-VA655526/111-0830/Nexcom I/O System100038686Construction size550 x 650 x 260 mmInstallation areanon-ExModule rackMT16-NInput voltage115/230 VAC
EG-VA655526/111-0500/3GDexcom I/O System100004332Construction size550 x 650 x 260 mmInstallation areazone 2Module rackMT16-3GInput voltage24 VDC
EG-VA655526/112-0530/3GDexcom I/O System100004341Construction size550 x 650 x 260 mmInstallation areazone 2Module rackMT16-3GInput voltage115/230 VAC
EG-VA655526/111-0200/2GD60excom I/O System100003085Construction size550 x 650 x 260 mmInstallation areazone 1Module rackMT16-2GInput voltage24 VDC
EG-VA805526/112-0620/3GDexcom I/O System100014182Construction size550 x 800 x 260 mmInstallation areazone 2Module rackMT24-3GInput voltageU= 115/230 VAC