chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
50144901 MD 742-11-82IO5-12 | TURCK - Your Global Automation Partner
I/O hub for connection of digital signals to IO-Link master 16 Universal Digital Channels, PNP
50144901 MD 742-11-82IO5-12
Order ID no. 100022381
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Connection technology signal
M12
Device type
Compact station, I/O hub, I/O Module
Dimensions
150 mm x 54 mm x 27,4 mm
Installation area
non-Ex
Network protocol
IO-Link
Number of channels
16
Operating voltage
DC
Protection class
IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
M12
Key Features
Connection technology signal
M12
Network protocol
IO-Link
Protection class
IP67, IP69K
Signal type
Digital output, Digital input, Digital input/output
In Stock
Price Group
D1
List Price
151,00 EUR
home
Turck-Shop
Fieldbus Technology
I/O Modules
50144901 MD 742-11-82IO5-12
Item Total
151,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support