chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TNRM-Q80-R1213 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Read/Write Head
TNRM-Q80-R1213
Order ID no. 100001087
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, FCC
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Yellow
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Radio communication and protocol standards
,
Read/Write distance max. (mm)
215
Switching element function
Read/Write
Technology
HF RFID
Key Features
Protection class
IP67
Read/Write distance max. (mm)
215
In Stock
Price Group
D1
List Price
434,00 EUR
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TNRM-Q80-R1213
Item Total
434,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support