chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN-Q120-H1147/C6 | TURCK - Your Global Automation Partner
Custom write/read head HF
TN-Q120-H1147/C6
Order ID no. 7030352
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, FCC, IC, UL
Connector type
M12 x 1
Dimensions
121 mm x 119 mm x 39 mm
Electrical connection
Connector
Housing material
Plastic
Mounting conditions
Non-flush
Protection class
IP67
Switching element function
Read/Write
Key Features
Protection class
IP67
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TN-Q120-H1147/C6
In Stock
Price Group
D1
List Price
421,00 EUR
Item Total
421,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support