chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TN-Q14-0.1/C37 | TURCK - Your Global Automation Partner
Customized read/write head
TN-Q14-0.1/C37
Order ID no. 7030445
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, FCC, IC, UL
Design
Rectangular
Dimensions
56 mm x 30 mm x 14 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Yellow
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Switching element function
Read/Write
Technology
HF RFID
home
Turck-Shop
Identification
Read/Write Devices HF/UHF
TN-Q14-0.1/C37
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
282,00 EUR
Item Total
282,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support