IVU2PTGI12Image processing Grayscale Image Sensor3090760Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeIRResolution752 x 480 Pixel
IVU2PTGB16Image processing Grayscale Image Sensor3090749Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeKékResolution752 x 480 Pixel
IVU2PTGG08Image processing Grayscale Image Sensor3090753Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)8Light typeZöldResolution752 x 480 Pixel
IVU2PTGI25Image processing Grayscale Image Sensor3090762Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeIRResolution752 x 480 Pixel
IVU2PTGW16Image processing Grayscale Image Sensor3090767Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)4Light typeFehérResolution752 x 480 Pixel
IVU2PTG908Image processing Grayscale Image Sensor3090784Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeUVResolution752 x 480 Pixel
IVU2PTGX25Képfeldolgozás Szürkeárnyalatos képérzékelő3090774Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)16Resolution752 x 480 Pixel
IVU2PTGB25Image processing Grayscale Image Sensor3090750Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)25Light typeKékResolution752 x 480 Pixel
IVU2PRGB06Képfeldolgozás Szürkeárnyalatos képérzékelő3090899Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)6Light typeKékResolution752 x 480 Pixel
IVU2PTGG12Image processing Grayscale Image Sensor3090754Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)12Light typeZöldResolution752 x 480 Pixel
IVU2PTG608Képfeldolgozás Szürkeárnyalatos képérzékelő3090778Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)8Light typeUVResolution752 x 480 Pixel
IVU2PTG604Képfeldolgozás Szürkeárnyalatos képérzékelő3090776Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)16Light typeUVResolution752 x 480 Pixel