TBIP-L4-FDIO1-2IOLBlock Module for EtherNet/IP and CIP Safety100000360Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
SSA-EB2P-02ED1Q5BEmergency Shutdown3085863Protection classIP65Switching element function2 x NC contact
SLPCP25-690P88Safety Light Curtain3083761CascadableYesScan field (mm)690Number of beams35Optical resolution (mm)25
SLPMR25-1110Safety Light Curtain3084513CascadableNoScan field (mm)1110Number of beams56Optical resolution (mm)25
SLPCP25-410P88Safety Light Curtain3083759CascadableYesScan field (mm)410Number of beams21Optical resolution (mm)25
SLPCP25-690Safety Light Curtain3083807CascadableYesScan field (mm)690Number of beams35Optical resolution (mm)25
SLPMP14-1110Safety Light Curtain3084491CascadableNoScan field (mm)1110Number of beams56Optical resolution (mm)14
SLPP25-970Safety Light Curtain3083787CascadableNoScan field (mm)970Number of beams49Optical resolution (mm)25