IM82-24-2.5Switching Power Supply Module7545041Internal fuseT 2 A/250 VACNominal current (A)2.5Nominal output voltage (V)24Power supply230 VUC
IM82-24-10Switching Power Supply Module7545043Internal fuseT 6.3 A/250 VACNominal current (A)10Nominal output voltage (V)24Power supply230 VUC
IM82-24-5.0Switching Power Supply Module7545042Internal fuseT 3.15 A/250 VACNominal current (A)5Nominal output voltage (V)24Power supply230 VUC
IM82-24-20Switching Power Supply Module7545044Internal fuseT 10 A/250 VACNominal current (A)20Nominal output voltage (V)24Power supply230 VUC