NCLS-WA2Accessories Weld Collar Sleeve without Control Bore100004431Accessory typeProcess adapterHousing materialStainless steelProtection classIP67
FCST-A4-NA/D100Flow Monitoring Functionality Corresponding to Flow Module6870267Process connectionM18 x 1.5 female thread
WLS15XWW0220DSC2LED Linear Light In the Plastic Housing3802073DimmablePWMLight typeWhiteNumber of colors/segments1
NI25-CQ40/S1102 10MInductive Sensor With Increased Temperature Range1602403Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)25
SLLCR14-1820-SSafety light curtain Receiver3809174CascadableYesScan field (mm)1820Number of beams208Optical resolution (mm)14
BI12-G30K-AD4XInductive Sensor4417010Electrical connectionCableMounting conditionsFlushOutput function2-wireRated switching distance (mm)12
PT350R-2020-U3-H1143/XPressure Transmitter With Voltage Output (3-Wire)100000763Electrical outputVoltage output (3-wire)Process connectionM20 x1.5 male thread, front sealing and manometer (combi)
PT9V-1004-U1-DA91/XPressure Transmitter With Voltage Output (3-Wire)6836039Electrical outputVoltage output (3-wire)Process connectionG 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
LEDBA70AD5-XQImage processing Area Light3016148Electrical connectionConnectorHousing materialMetalLight typeBlueProtection classIP68