RKCV4.5T-25/TELActuator and Sensor Cable, PVC Connection Cable6628416Cable length (m)25Cable qualityPVC
BI5U-EM18-AN6XInductive Sensor1635320Electrical connectionCableMounting conditionsFlushOutput functionNPNRated switching distance (mm)5
PT16R-1001-I2-H1143Pressure Transmitter With Current Output (2-Wire)6836348Electrical outputCurrent output (2-wire)Process connectionG 1/4″ female thread (front sealing)
IVU2PTGR08Image processing Grayscale Image Sensor3090735Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)8Light typeRedResolution752 x 480 Pixel
BMWS8251-8.5Field-Wireable Connector6904723Connection modeScrew/clamp connectionNumber of pins5ApplicationData
PT750PSIG-1005-U1-H1143Pressure Transmitter With Voltage Output (3-Wire)6837146Electrical outputVoltage output (3-wire)Process connection7/16″-20 UNF male thread
LTX150M-F10-SSI2-GAF1-X3-H1161Pressure-resistant Linear Position Sensor SSI1540219Communication protocolSSiElectrical connectionConnectorMeasuring range (mm)150
FCS-G1/2A4P-LIX-H1141/L120Flow Monitoring Immersion Sensor with Integrated Processor6870059Process connectionG 1/2″Output functionAnalog output
SLLCE14-1540-SSafety light curtain Emitter3809125CascadableYesScan field (mm)1540Number of beams176Optical resolution (mm)14
QS18VN6WPhotoelectric sensor Diffuse-Mode Sensor3061657Light typeIRFunctionProximity switchOutput functionNPNMax. range (mm)100
WKCV4.5T-50-WKCV4.5T/TFWActuator And Sensor Cable, PP-EPDM Extension Cable6934701Cable length (m)50Cable qualityPP-EPDM
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V