FCI-D08A4P-NA-H1141/D038Flow Monitoring Inline Sensor without Integrated Processor6870683Process connectionG 3/8″
S18-2VPDS-Q3Photoelectric sensor Diffuse-Mode Sensor3042179Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)300
S18-2VPRL-Q3Photoelectric sensor Opposed Mode Sensor (Receiver)3042189Light typeRedFunctionOpposed mode sensorOutput functionPNPMax. range (mm)25000
FTCI-3/8D10A4P-2LUX-H1140/D504Flow rate monitoring Inline sensor with integrated processing unit6870836Output functionAnalog output
S18-2VNRL-9MPhotoelectric sensor Opposed Mode Sensor (Receiver)3042181Light typeRedFunctionOpposed mode sensorOutput functionNPNMax. range (mm)25000
BI1-G08-Y1X-H1341Inductive Sensor40052Electrical connectionConnectorMounting conditionsFlushOutput functionNAMURRated switching distance (mm)1
FCS-N1/2A4-NA/D100 4MFlow Monitoring Immersion Sensor without Integrated Processor6871414Process connection1/2″ NPT
GDP1.5-FW1.7.6excom I/O System PROFIBUS-DP Interface6884165Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
BI2-Q10S-Y1X 7MInductive Sensor4012133Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)2
BI5-P18-Y1X/S97 5MInductive Sensor With Increased Temperature Range4035021Electrical connectionCableMounting conditionsFlushOutput functionNAMURRated switching distance (mm)5