RI360P0-QR24M0-CNX4-2H1150Contactless Encoder CANopen1590914Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
TN-CK40-H1147HF Read/Write Head7030006Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)115
RKC4.4T-5-RSC4.4T/TEGActuator and Sensor Cable, PVC Extension Cable6629343Cable length (m)5Cable qualityPVC
BI2-M12-RDZ31XInductive Sensor100018029Electrical connectionCableMounting conditionsFlushOutput function2-wireRated switching distance (mm)2
VS8APFF15Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3803441Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)15
PT4R-1013-U3-DA91Pressure Transmitter With Voltage Output (3-Wire)100028302Electrical outputVoltage output (3-wire)Process connectionG 1/8″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
TBEN-L5-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814035Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
REI-10SA1C-4B1000-H1181Incremental Encoder100010281Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft
SLSP14-600P88Safety light curtain for personnel safety Emitter/Receiver Pair3073951CascadableNoScan field (mm)600Number of beams80Optical resolution (mm)14